Port Aperture Reducer, 1.0 in. Port, 0.75 in. Aperture, Flat Black, 819C and 819D Spheres

  • Type
    Port Aperture Reducer
  • Detector Type
    819C & 819D Series
  • Sphere Material
    Flat Black
  • Port Size
    1.0 in.
  • Clear Aperture
    0.75 in.
  • Material
    Black anodized aluminum
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C