Port Aperture Reducer, 0.5 in. Port, 0.25 in. Aperture, Flat Black, 819C and 819D Spheres

  • Type
    Port Aperture Reducer
  • Detector Type
    819C & 819D Series
  • Sphere Material
    Flat Black
  • Port Size
    0.5 in.
  • Clear Aperture
    0.25 in.
  • Material
    Black anodized aluminum