Integrating Sphere Detector, Diverging Beam, 3.3 in., 400-1100 nm

  • Detector Type
    Diverging Beam Integrating Sphere
  • Detector Input
    Free Space
  • Detector Material
    Silicon
  • Spectral Range
    400 - 1100 nm
  • Sensor Size
    Ø11.3 mm
  • Attenuator
    None
  • Maximum Measurable Power
    180 mW
  • Minimum Measurable Power
    100 nW
  • Maximum Measurable Power Benchtop Meter
    0.18 W
  • Maximum Measurable Power Handheld Meter
    0.1 W
  • Power Range
    100 nW - 180 mW
  • Calibration Module
    Removable DB15 Connector
  • Calibration Uncertainty without Attenuator
    ±1.5% @ 400-440 nm
    ±1% @ 441-950 nm
    ±1.5% @ 951-1000 nm
    ±3% @ 1001-1100 nm
  • Linearity
    ±0.5 %
  • Sphere Size
    3.3 in.  
  • Sphere Material
    PTFE
  • Input Port Size
    0.5 in.  
  • Connector Type
    DB15
  • Cable Length
    1.5 m