Integrating Sphere, 3-Port, 3.3 in. Diameter, PTFE, Port Frame Reducer Included

  • Detector Type
    Diverging Beam Integrating Sphere
  • Spectral Range
    250 nm to 2.4 µm
  • Sphere Size
    3.3 in.  
  • Sphere Material
    PTFE
  • North Pole Port Size
    1.0 in.
  • 0 Degree Port Size
    1.5 in. (w/ 819M-PFR-1.0-1.5B)
  • 90 Degree Port Size
    1.0 in.
  • Thermal Limit
    350°C
  • Material
    Spectralon