Integrating Sphere Detector, Diverging Beam, 2.0 in., 400-1100 nm

Technical Specs

  • Detector Type
    Diverging Beam Integrating Sphere
  • Detector Input
    Free Space
  • Detector Material
    Silicon
  • Spectral Range
    400 - 1100 nm
  • Sensor Size
    Ø11.3 mm
  • Attenuator
    OD1, Built-in
  • Maximum Measurable Power
    3200 mW
  • Minimum Detectable Power
    100 nW
  • Minimum Measurable Power
    100 nW
  • Maximum Measurable Power Benchtop Meter
    3.2 W
  • Maximum Measurable Power Handheld Meter
    1.6 W
  • Maximum Measurable Power Without Attenuator
    350 mW (1830-R and x936-R), 180 mW (843-R, 1919-R, and 841-PE-USB)
  • Calibration Uncertainty without Attenuator
    2.5% @ 400 - 1000 nm
    3% 1001-1100 nm
  • Calibration Uncertainty With Attenuator
    2.5% @ 400 - 1000 nm
    3% 1001-1100 nm
  • Sphere Size
    2 in.  
  • Sphere Material
    PTFE
  • Input Port Size
    0.5 in.  
  • Connector Type
    DB15
  • Cable Length
    2.0 m