Integrating Sphere Detector, Diverging Beam, 3.3 in., 910-1650 nm

  • Detector Type
    Diverging Beam Integrating Sphere
  • Detector Input
    Free Space
  • Detector Material
    Indium Gallium Arsenide
  • Spectral Range
    910 - 1650 nm
  • Sensor Size
    Ø3 mm
  • Attenuator
    None
  • Maximum Measurable Power
    4500 mW
  • Minimum Measurable Power
    100 nW
  • Maximum Measurable Power Benchtop Meter
    4.5 W
  • Maximum Measurable Power Handheld Meter
    0.6 W
  • Calibration Module
    Removable DB15 Connector
  • Calibration Uncertainty without Attenuator
    ±5% @ 910-950 nm
    ±2% @ 951-1650 nm
  • Sphere Size
    3.3 in.  
  • Sphere Material
    PTFE
  • Input Port Size
    0.5 in.  
  • Connector Type
    DB15
  • Cable Length
    1.5 m