Integrating Sphere Detector, Collimated Beam, 2.0 in., 200-1100 nm

  • Detector Type
    Collimated Beam Integrating Sphere
  • Detector Input
    Free Space
  • Detector Material
    UV Enhanced Silicon
  • Spectral Range
    200 - 1100 nm
  • Sensor Size
    Ø11.3 mm
  • Attenuator
    None
  • Maximum Measurable Power
    100 mW
  • Minimum Measurable Power
    100 nW
  • Maximum Measurable Power Benchtop Meter
    0.1 W
  • Maximum Measurable Power Handheld Meter
    0.1 W
  • Power Range
    100 nW - 100 mW @ 350 nm
  • Calibration Module
    Removable DB15 Connector
  • Calibration Uncertainty without Attenuator
    ±4% @ 200-250 nm
    ±2.5% @ 251-950 nm
    ±5% @ 951-1100 nm
  • Linearity
    ±0.5 %
  • Sphere Size
    2 in.  
  • Sphere Material
    PTFE
  • Input Port Size
    0.5 in.  
  • Connector Type
    DB15
  • Cable Length
    1.5 m