Integrating Sphere Detector, Collimated Beam, 2.0 in., 400-1100 nm

  • Detector Type
    Collimated Beam Integrating Sphere
  • Detector Input
    Free Space
  • Detector Material
    Silicon
  • Spectral Range
    400 - 1100 nm
  • Sensor Size
    Ø11.3 mm
  • Attenuator
    OD1, Built-in
  • Maximum Measurable Power
    1900 mW
  • Minimum Measurable Power
    100 nW
  • Maximum Measurable Power Benchtop Meter
    1.9 W
  • Maximum Measurable Power Handheld Meter
    1.0 W
  • Maximum Measurable Power Without Attenuator
    200 mW (Benchtop Meter)
    100 mW (Handheld Meter)
  • Calibration Module
    DB15 Connector Pigtail
  • Calibration Uncertainty without Attenuator
    ±2.5% @ 400-1000 nm
    ±3% @ 1001-1100 nm
  • Calibration Uncertainty With Attenuator
    ±2.5% @ 400-1000 nm
    ±3% @ 1001-1100 nm
  • Linearity
    ±0.5 %
  • Sphere Size
    2 in.  
  • Sphere Material
    PTFE
  • Input Port Size
    0.5 in.  
  • Connector Type
    DB15
  • Cable Length
    2 m
  • Material
    PTFE