Skip to Main Content
Skip to Footer
Products
Light Analysis
Optical Sensors
Modular Integrating Sphere Sensors
Calibrated Integrating Sphere Photodiode Sensors
1.5 inch High Speed Response, Multi-functional Integrating Sphere
1.5 inch High Speed Response, Multi-functional Integrating Sphere
Model:
819-high-speed-integrating-sphere
Request a Quote
Compare
Add to List
Product Series Overview
Specifications
Technical Specs
Type
Multifunctional Integrating Sphere
Detector Type
Dual Detectors
Fiber-Optic Connector
SMA
Sphere Size
1.5 inch
Port Size
20 mm
Temperature Range
15 to 40 C
Operating Humidity
20 to 70% RH
CE Certified
Compliant
Type
Multifunctional Integrating Sphere
Detector Type
Dual Detectors
Fiber-Optic Connector
SMA
Sphere Size
1.5 inch
Port Size
20 mm
Temperature Range
15 to 40 C
Operating Humidity
20 to 70% RH
CE Certified
Compliant
Resources & Downloads
Literature
819-x-1.5-800PS Datasheet
(2 MB, PDF)
Other
819 IS EU27 Declaration of Conformity
(184.4 kB, PDF)
819-xx-1.5_800PS RoHS Certificate
(261.7 kB, PDF)
2D Product Drawings
819-xx-1.5-800PS 2D Dimensions
(57 kB, PDF)