Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Power Detector, Wand-Style, Ge, 780-1800 nm, OD3 Attenuator, DB15

Specifications

  • Detector Type
    Wand Style, Post Mounted
  • Detector Input
    Free Space
  • Detector Material
    Germanium
  • Spectral Range
    780 - 1800 nm
  • Sensor Size
    10 x 10 mm
  • Attenuator
    OD3, Built-in
  • Maximum Measurable Power
    2000 mW
  • Minimum Measurable Power
    5 nW
  • Maximum Measurable Power Benchtop Meter
    2.0 W
  • Maximum Measurable Power Handheld Meter
    1.3 W
  • Maximum Measurable Power Without Attenuator
    5 mW (1830-R, 1918-R, 1936-R/2936-R), 1.3 mW (843-R, 1919-R, 841-PE-USB)
  • Maximum Power Density
    30 W/cm2
  • Maximum Power Density without Attenuator
    3 W/cm2
  • Maximum Pulse Energy Without Attenuator
    5 nJ
  • Maximum Pulse Energy
    5 µJ
  • Calibration Module
    Removable DB15 Connector
  • Calibration Uncertainty
    2.4% (780-1430 nm)
    2.6% (1430-1600 nm)
  • Linearity
    ±0.5 %
  • Uniformity
    ±2 %
  • Rise Time
    ≤3 µs
  • Clear Aperture
    9.9 x 9.9 mm
  • Connector Type
    DB15
  • Cable Length
    1.5 m
  • Operating Temperature Range
    5 to 50°C
  • Operating Humidity
    <70% RH

Related Products

Compatible Power Meters

Compare Description Drawings, CAD & Specs Avail. Price
Advanced Touchscreen Benchtop Optical Power Meters1938-RAdvanced Optical Power & Meter, Benchtop, Single Channel
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$3,662
Advanced Touchscreen Benchtop Optical Power Meters2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel
5 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$4,406
High Performance Optical Power & Energy Meter1919-ROptical Power Meter, Handheld, High Performance
3 Weeks
$1,901
Economy Handheld Optical Power Meter843-ROptical power meter, economical, handheld, laser power and energy
In Stock
$1,067
Economy Handheld Optical Power Meter843-R-USBOptical Power Meter, Economical Handheld, Laser Power & Energy
In Stock
$1,369
844-PE-USB Virtual Optical Power and Energy Meter844-PE-USBVirtual Power Meter, Optical Power and Energy, USB
5 Weeks
$885
845-PE-RS Virtual Optical Power and Energy Meter845-PE-RSVirtual Power Meter, RS232
In Stock
$814

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
818 Wand Style Photodiode Power Sensors818-ST2-IR/DBPower Detector, Wand-Style, Ge, 780-1800 nm, OD3 Attenuator, DB15
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$993
Economy Handheld Optical Power Meter843-R-USBOptical Power Meter, Economical Handheld, Laser Power & Energy
In Stock
$1,369