Fiber-Optic Detector, Battery Biased InGaAs, 22 GHz, FC/UPC

  • Device Type
    Biased Detector
  • Active Diameter
    20μm
  • Detector Material
    InGaAs
  • Detector Diameter
    0.020 mm
  • Detector Type
    PIN
  • Wavelength Range
    1000-1650 nm
  • 3 dB Bandwidth
    DC to 22 GHz
  • Responsivity
    >0.70A/W at 1300nm
  • Rise Time
    16 ps
  • Optical Input
    Fiber-optic (SM only)
  • Fiber-Optic Connector
    FC/UPC
  • Output Connector
    SMA
  • Fiber Type
    Singlemode
  • NEP
    26pW/√Hz at 1300nm
  • Bias Voltage
    3 V
  • Dark Current
    <1nA
  • Cut-off Frequency
    >22GHz
  • Fall Time
    16ps
  • Thread Type
    8-32 or M4