High Speed Photodetector, Battery Biased InGaAs Detector, 22 GHz

  • Optical Input
    Free Space
  • Device Type
    Biased Detector
  • Active Diameter
    22um
  • Detector Diameter
    0.02mm
  • Detector Material
    InGaAs
  • Detector Type
    PIN
  • Acceptance Angle
    15°
  • Wavelength Range
    800-1800 nm
  • 3 dB Bandwidth
    DC to 22 GHz
  • Rise Time
    16 ps
  • Responsivity
    >0.70A/W at 1300nm
  • Output Connector
    SMA
  • Amplified
    No
  • Bias Voltage
    3V
  • Cut-off Frequency
    >22GHz
  • Dark Current
    <1nA
  • Junction Capacitance
    <0.10 pF
  • Reverse Breakdown
    20 V
  • NEP
    26pW/√Hz at 1300nm
  • Fall Time
    16ps
  • Saturation Current
    10 mA
  • Thread Type
    8-32 or M4