Sorry, this product is no longer offered for sale.

FT-IR Scanner, CaF2 Optics, 0.7 to 8.3 μm Spectral Range

Technical Specs

  • Wavenumber Range
    14,000 - 1,200 cm-1
  • Spectral Range
    0.7 - 8.3 µm
  • Type
    FT-IR Scanner
  • Detector Type
    Calcium Fluoride
  • Communication Interfaces
    USB
  • Optical Axis Height
    73.1 mm
  • Signal to Noise
    1000:1 at 2500 cm-1, 4 cm-1 resolution, 1 scan sample/1scan reference, using DTGS detector
  • Aperture
    38 mm  
  • Wavelength Accuracy
    0.01 cm-1
  • Window Material
    CaF2
  • Resolution
    0.5 cm-1
  • Dimensions
    419.1 x 298.4 x 203.2 mm
  • Weight
    16.7 kg