Picomotor Piezo Linear Actuator, 1 in. Travel, 30 nm Resolution, 9.5 mm Shank

The 8302 Picomotor Piezo Linear Actuator is an ideal device for motorizing fine-positioning stages and mounts in your optical or mechanical systems. Use it with our optomechanical translation stages or your own custom devices. It has better than 30 nm resolution with minimal backlash over a 1 inch (25.4 mm) travel range, and can exert a 5 lb. (22-N) force. The standard 0.375 in (9.5 mm) shank of the Model 8302 lets it fit into standard micrometer mounting holes.
Resources & Downloads
Technical Notes
Open vs Closed Loop Picomotors(1.6 MB, PDF)
Certificates
MKS RoHS2-2021 Certificate for 83xx Picomotors.pdf(260.4 kB, PDF) EU27 Declaration of Conformity 8301.pdf(142.8 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8341NFRotating Picomotor Actuator, 3-4 RPM, 9.5 mm Shank | In Stock | ||||
![]() | 8742-8-KITPicomotor Controller Kit, Eight-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742Motion Controller, Picomotor, Open-Loop, 4 Channel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8758Hand Control Pad, 875x Picomotor Controller/Drivers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-RS485-CBLRS-485 Cable, 6 in. Length, 8742 and 8743-CL Controller/Driver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |







