Sorry, this product is no longer offered for sale.

IR Fiber Cable, Chalcogenide Glass, 500 µm Core, 0.30 NA, 1.5 m, SMA

Technical Specs

  • Type
    Infrared Fiber
  • Core Diameter
    500 ± 10 µm
  • Cladding Diameter
    550 +10/-20 µm  
  • Numerical Aperture
    0.30 ± 0.03  
  • Transmittance Range
    2 - 6 µm
  • Fiber Length
    1.5 m ± 0.05  
  • Fiber Connector
    SMA
  • Cable Diameter
    3.2 mm
  • Fiber Material
    Chalcogenide Glass
  • Minimum Bend Radius
    86 mm  
  • Operating Temperature Range
    max 120˚C