Sorry, this product is no longer offered for sale.

Silicon Near-IR Detector, Compatible with Oriel® FT Spectrometer

Technical Specs

  • Wavenumber Range
    14,000 - 10,000 cm-1
  • Spectral Range
    0.7 - 1 µm
  • Type
    IR Detector
  • Detector Type
    Si
  • Detector Size
    Ø1.0 mm
  • Gain
    104 to 109 V/A user adjustable
  • Operating Bandwidth
    100 Hz to 40 kHz
  • Optic Used
    Pyrex® aspheric focusing lens with XY adjust
  • Preferred Beam Splitter
    CaF2
  • Typical D*
    1 x 1014
  • Window Material
    BK7