Sorry, this product is no longer offered for sale.
Replacement Window Set, FTIR, Potassium Bromide, 1.7 - 14 μm Range

The 80010 is designed for use with Oriel’s FT-IR Spectrometers. Order the 80010 to replace the windows in a scanner that contains KBr optics. The set includes two windows and six gaskets.
Note that KBr is a hygroscopic material. To prevent permanent damage, the FT-IR scanner containing KBr optics must be used and stored in a dry environment.
Note that KBr is a hygroscopic material. To prevent permanent damage, the FT-IR scanner containing KBr optics must be used and stored in a dry environment.
Specifications
- Wavenumber Range6,000 - 700 cm-1
- Spectral Range1.7 - 14 µm
- TypeScanner Window Replacement Set
- Window MaterialKBr