819M-DATV2 Photodiode Sensor Adaptor, 818 & 918D Sensors, 1.0 in. Port, 819C and 819D Spheres

The 819M-DATV2 (P/N 7Z08366N) Detector Adaptor is used to attach an 818, 918, or 918D Series detector to the 1 inch port of an 819C/D Series integrating sphere. Inside has white diffuse barium sulfate coating. The small aperture limits exposure of the detector's aluminum surface to the sphere, while maximizing the signal throughput. Screw the adapter on the detector and then mount the assembly on the port.This model is compatible with all of Newport's detectors.
Specifications
- TypePhotodiode Sensor Adapter
- Sphere MaterialBarium Sulfate
- Port Size1.0 in.
- Clear ApertureØ11 mm
- MaterialBlack anodized aluminum
Resources & Downloads
3D Product Models
Tutorials
2D Product Drawings
7Z08366N-819M-DATV2 Dimensional Drawing.pdf(46.9 kB, PDF)
Literature
DS-111501 Intergrating Sphere Acces-2.pdf(1.2 MB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819C-SF-4Integrating Sphere, 4-Port, 4 in. Diameter, Barium Sulfate. 1.5 in. Port Plug Included | In Stock | ||||
![]() | 819C-SF-6Integrating Sphere, 4-Port, 6 in. Diameter, Barium Sulfate, 2.5 in. Port Plug Included | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819D-SF-4Integrating Sphere, 3-Port, 4 in. Diameter, Barium Sulfate, Port Frame Reducer Included | In Stock | ||||
![]() | 819D-SF-6Integrating Sphere, 3-Port, 6 in. Diameter, Barium Sulfate, Port Frame Reducer Included | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819-DAPhotodiode Sensor Adaptor, 818 Series Sensors, 1.0 in. Port, 819C and 819D Spheres | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |







