Virtual Power Meter, 845-PE-RS, RS232

  • Number of Channels
    1
  • Compatible Detectors
    Supports photodiode, thermal, irradiance and dosage sensors
  • Communication Interfaces
    RS232
  • Data Transfer
    500Hz @ baud rate 115200
  • Analog Output
    User selected 1v, 2v, 5v, or 10v full-scale; 0.03% resolution. 100 ohms output impedance Two modes: Digital and Raw
  • Accuracy
    ±0.25% ±20pA for thermopiles and photodiodes ±0.25% for pyroelectrics
  • Analog Input Range
    15 nA to 5.0 mA full scale in 16 ranges
  • Dynamic Range
    9 decades
  • Sampling Rate
    Photodiode and Thermopile: 15Hz Pyroelectric: 500Hz
  • Photodiode Measurement
    Average power, Exposure
  • Thermopile Measurement
    Average power, single shot energy, pulsed power
  • Pyroelectric Measurement
    Pulse energy (every pulse up to 500Hz), average power, exposure
  • Resolution
    16 bits plus sign for thermopiles and photodiodes 12 bits no sign (0.025% resolution) for pyroelectrics
  • Noise
    500nV or 1.5pA + 0.0015% of input range @3Hz for thermopiles and photodiodes 2mV for pyroelectrics
  • Dimensions
    114 x 80 x 29 mm (LxWxH)
  • Power Requirements
    Industrial +12V wall cube power supply included
  • Operating Temperature
    15°C to 35°C, <70% RH, non-condensing
  • Storage Temperature
    0°C to 50°C, <90% RH
  • CE Certified
    Compliant
  • RoHS
    Compliant
  • Weight
    0.176 kg