Integrating Sphere, 4-Port, 5.3 in. Diameter, PTFE, Port Frame Reducer Included

The 819D-IS-5.3 Integrating Sphere is our new 5.3 inch, PTFE based, 4-port integrating sphere. Its damage threshold is 5.0 J/cm2. The diameter of the 0° port is 2.5 inch, but the sphere comes with a 2.5 inch to 1 inch port frame reducer
Integrating Sphere for Diverging Beams
The 819D-SL modular integrating sphere bodies feature three ports located at 0 and 90 degrees, and at the north pole. The new 819D-IS series, which will replace the 819D-SL series, has a port at 180 degrees as well but is plugged. The baffle is located between the 0- and the 90-degree ports. We offer a wide variety of integrating sphere accessories that mount to the port frames, allowing the sphere to be customized for multiple applications.
Divergent Beam Integrating Sphere Applications
The 819D-IS series spheres are configured to be suitable for a divergent beam measurement. A typical configuration has the source beam entering through the 0° port with a baffled detector mounted on the 90° port. Common applications include measuring power of divergent light sources such as laser diodes, lensed LEDs, lensed lamps and lensed fiber. For more details about these applications, please see our Integrating Sphere Fundamentals and Applications tutorial.
PTFE Sphere Material for Demanding Applications
Hydrophobic, chemically inert and thermally stable to 350°C, Optical PTFE based integrating spheres can be used in more demanding environments, including underwater and high or low temperature processes. At the same time, reflectance exceeding 95% from 250–2500 nm, 98% from 310–2100 nm, and 99% from 400–1500 nm make them ideal for even the most demanding measurements from the ultraviolet to the near infrared.
Specifications
- Detector TypeDiverging Beam Integrating Sphere
- Spectral Range250 to 2400 nm
- Sphere Size5.3 in.
- Sphere MaterialPTFE
- North Pole Port Size1.0 in.
- 0 Degree Port Size2.5 in. (with 819M-PFR-1.0-2.5)
- 90 Degree Port Size1.0 in.
- 180 Degree Port Size1.0 in.
- Thermal Limit350°C


Resources & Downloads
3D Product Models
2D Product Drawings
4-Port Config(435.9 kB, PDF) 3 and 5 Inch Integrating Sphere Dimensions(127.6 kB, PDF)
Tutorials
Literature
819D Series Spectralon Spheres Datasheet(411.1 kB, PDF) PTFE Diverging Beam Integrating Spheres Datasheet.pdf(1.2 MB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819M-B-0.50-1.0Port Aperture Reducer, 1.0 in. Port, 0.5 in. Aperture, Flat Black, 819C and 819D Spheres | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-06x06-DOptical Breadboard Plate, Solid Aluminum, 150 x 150 mm, M6, Double Density | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-06x06-DOptical Breadboard Plate, Solid Aluminum, 6 x 6 in., 1/4-20, Double Density | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819D-GL-6Integrating Sphere, 3-Port, 6 in. Diameter, Diffuse Gold Coating | In Stock | ||||
![]() | 819D-SF-6Integrating Sphere, 3-Port, 6 in. Diameter, Barium Sulfate, Port Frame Reducer Included | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819D-IS-2Integrating Sphere, 4-Port, 2 in. Diameter, PTFE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819D-IS-3.3Integrating Sphere, 4-Port, 3.3 in. Diameter, PTFE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819C-SF-6Integrating Sphere, 4-Port, 6 in. Diameter, Barium Sulfate, 2.5 in. Port Plug Included | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819C-GL-6Integrating Sphere, 4-Port, 6 in. Diameter, Diffuse Gold Coating |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 7Z08359N819M-PP-1.5 Port Plug, 1.5 in. Port, Spectralon, 819C and 819D Spheres | In Stock | ||||
![]() | 819M-PP-1.0Port Plug, 1.0 in. Port, Spectralon, 819C and 819D Spheres | In Stock |














