Integrating Sphere Detector, Diverging Beam, 5.3 in., 930-1650 nm

  • Detector Type
    Diverging Beam Integrating Sphere
  • Detector Input
    Free Space
  • Detector Material
    Indium Gallium Arsenide
  • Spectral Range
    930 - 1650 nm
  • Sensor Size
    Ø3 mm
  • Attenuator
    None
  • Maximum Measurable Power
    6000 mW
  • Minimum Measurable Power
    1 µW
  • Maximum Measurable Power Benchtop Meter
    6.0 W
  • Maximum Measurable Power Handheld Meter
    0.75 W
  • Calibration Module
    Removable DB15 Connector
  • Calibration Uncertainty
    2.4% (930-1430 nm)
    2.6% (1430-1600 nm)
  • Linearity
    ±0.5 %
  • Sphere Size
    5.3 in.
  • Sphere Material
    PTFE
  • Input Port Size
    0.5 in.
  • Connector Type
    DB15
  • Cable Length
    1.5 m
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C