Integrating Sphere Detector, Diverging Beam, 2.0 in., 200-1100 nm

  • Type
    Sphere Sensor
  • Detector Type
    Diverging Beam Integrating Sphere
  • Detector Input
    Free Space
  • Fiber-Optic Connector
    SMA on the north pole
  • Detector Material
    UV Enhanced Silicon
  • Spectral Range
    200 - 1100 nm
  • Sensor Size
    Ø11.3 mm
  • Attenuator
    None
  • Maximum Measurable Power
    100 mW
  • Minimum Measurable Power
    100 nW
  • Maximum Measurable Power Benchtop Meter
    0.1 W
  • Maximum Measurable Power Handheld Meter
    0.1 W
  • Maximum Measurable Power Without Attenuator
    0.1 W
  • Power Range
    100 nW - 100 mW @ 350 nm
  • Calibration Module
    Removable DB15 Connector
  • Calibration Uncertainty
    3.4% (220-300 nm)
    1.65% (300-430 nm)
    1.1% (430-1000 nm)
    4.3% (1035-1065 nm)
  • Linearity
    ±1 %
  • Sphere Size
    2 in.
  • Sphere Material
    PTFE
  • Input Port Size
    0.5 in.
  • Connector Type
    DB15
  • Cable Length
    1.5 m