Integrating Sphere Detector, Diverging Beam, 2.0 in., 400-1100 nm

The 819D-SL-2-CAL2V2 is a NIST traceable calibrated integrating sphere detector using a 2 inch integrating sphere with a high performance silicon photodetector. The input port size is 0.5 in. diameter and the wavelength range is 400 – 1100 nm, with maximum power of 0.3 watts with benchtop power meters and 0.25 watts with handheld and virtual power meters. It comes with an SMA fiber optic connector on the North pole as a standard feature allowing a small amount of light pickoff for wavelength measurement or any further analysis without affecting the overall system calibration. Note that the system calibration is no longer valid if any component is changed from the original calibrated configuration. For a very high power level, elevated temperature of the integrating sphere system can affect the measurement accuracy so the sphere must be temperature controlled.
Divergent Beam Input
Depending on the beam divergence characteristics of the light source, Newport offers two different types of integrating sphere detectors – Divergent or Collimated. The 819D series detectors are designed for a diverging light source, including laser diodes, lensed LEDs and lensed lamps. In the 819D series, the baffle is placed between the input port and the detector, so that the undiffused beam does not hit the detector directly.
Tightest Calibration Uncertainty
Post-Mountable for Accurate Measurements
To ensure accurate measurements, it is recommended to mount these integrating spheres securely. One way to do so is by mounting them on an optical post.
Advanced –CAL2 Models
Advanced models that end with a “-CAL2” suffix feature a detector that has an integrated thermocouple and OD1 attenuator. When these models are connected to power meter models 1830-R, 1918-R, 1936-R or 2936-R, they will automatically recognize both the attenuator “on/off” position as well as the detector head temperature. The advanced models are designed for added convenience and ease of use.
SMA Fiber Adapter on the North Pole
All the spheres come with an SMA fiber adapter on the North pole as a standard feature, allowing a small amount of light pickoff for wavelength measurement or any further analysis without affecting the overall system calibration. All sphere detectors are calibrated with the adapter already installed.
It is important to determine whether enough signal can be sent to the spectrometer or a monochromator. A rough estimate on how much light will couple to the optical fiber can be obtained by taking the ratio between the core area or the effective mode area of the fiber and the surface area of the sphere, which can be very small. We recommend using a spectrometer that accepts at least 400 to 600 um diameter fiber input.
Specifications
- TypeSphere Sensor
- Detector TypeDiverging Beam Integrating Sphere
- Detector InputFree Space
- Fiber-Optic ConnectorSMA on the north pole
- Detector MaterialSilicon
- Spectral Range400 - 1100 nm
- Sensor SizeØ11.3 mm
- AttenuatorOD1, Built-in
- Maximum Measurable Power2.5 W
- Minimum Measurable Power10 nW
- Maximum Measurable Power Benchtop Meter2 W
- Maximum Measurable Power Handheld Meter2 W
- Maximum Measurable Power Without Attenuator0.3 W
- Calibration ModuleDB15 Connector Pigtail
- Calibration Uncertainty1.65% (400-430 nm)
1.1% (430-1000 nm)
4.3% (1035-1065 nm) - Linearity±1 %
- Sphere Size2 in.
- Sphere MaterialPTFE
- Input Port Size0.5 in.
- Connector TypeDB15
- Cable Length2 m
Resources & Downloads
Literature
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SA2-06x06-DOptical Breadboard Plate, Solid Aluminum, 150 x 150 mm, M6, Double Density | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-06x06-DOptical Breadboard Plate, Solid Aluminum, 6 x 6 in., 1/4-20, Double Density | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-VPH-3Optical Post Holder, No Slip, 76.2 mm Height, 12.7 mm Posts, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible Power Meters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1938-RAdvanced Optical Power & Meter, Benchtop, Single Channel | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1919-ROptical Power Meter, Handheld, High Performance | 5 Weeks | ||||
![]() | 843-ROptical power meter, economical, handheld, laser power and energy | In Stock | ||||
![]() | 843-R-USBOptical Power Meter, Economical Handheld, Laser Power & Energy | In Stock | ||||
![]() | 844-PE-USBVirtual Power Meter, Optical Power and Energy, USB | In Stock | ||||
![]() | 845-PE-RSVirtual Power Meter, RS232 | In Stock |












