Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Integrating Sphere Detector, Collimated Beam, 2.0 in., 400-1100 nm

Specifications

  • Type
    Sphere Sensor
  • Detector Type
    Collimated Beam Integrating Sphere
  • Detector Input
    Free Space
  • Fiber-Optic Connector
    SMA on the north pole
  • Detector Material
    Silicon
  • Spectral Range
    400 - 1100 nm
  • Sensor Size
    Ø11.3 mm
  • Attenuator
    OD1, Built-in
  • Maximum Measurable Power
    2 W
  • Minimum Measurable Power
    10 nW
  • Maximum Measurable Power Benchtop Meter
    2 W
  • Maximum Measurable Power Handheld Meter
    2 W
  • Maximum Measurable Power Without Attenuator
    0.25 W
  • Calibration Module
    DB15 Connector Pigtail
  • Calibration Uncertainty
    1.65% (400-430 nm)
    1.1% (430-1000 nm)
    4.3% (1035-1065 nm)
  • Linearity
    ±1 %
  • Sphere Size
    2 in.
  • Sphere Material
    PTFE
  • Input Port Size
    0.5 in.
  • Connector Type
    DB15
  • Cable Length
    2 m

Related Products

Compatible Power Meters

Compare Description Drawings, CAD & Specs Avail. Price
Advanced Touchscreen Benchtop Optical Power Meters1938-RAdvanced Optical Power & Meter, Benchtop, Single Channel
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$3,662
Advanced Touchscreen Benchtop Optical Power Meters2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel
5 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$4,406
High Performance Optical Power & Energy Meter1919-ROptical Power Meter, Handheld, High Performance
3 Weeks
$1,901
Economy Handheld Optical Power Meter843-ROptical power meter, economical, handheld, laser power and energy
In Stock
$1,067
Economy Handheld Optical Power Meter843-R-USBOptical Power Meter, Economical Handheld, Laser Power & Energy
In Stock
$1,369
844-PE-USB Virtual Optical Power and Energy Meter844-PE-USBVirtual Power Meter, Optical Power and Energy, USB
3 Weeks
$885
845-PE-RS Virtual Optical Power and Energy Meter845-PE-RSVirtual Power Meter, RS232
In Stock
$814