Integrating Sphere, 4-Port, 3.3 in. Diameter, PTFE

The 819D-IS-3.3 Integrating Sphere is our new 3.3 inch, PTFE based, 4-port integrating sphere, replacing the 3-port 819D-SL-3.3. Its damage threshold is 5.0 J/cm2. The diameter of the 0° port is 1.5 inch, but the sphere comes with a 1.5 inch to 1 inch port frame reducer 7Z08362N pre-mounted. The 180° port comes with a 1 inch port plug pre-mounted, to simulate 819D-SL-3.3, but the port plug can be removed and mounted on any other 1 inch port in the sphere. The port at the North Pole location (top) can be used for fiber optic taping to monitor wavelength. Your measurements will be insensitive to errors caused by detector positioning or problems associated with overfilling, or saturation, of the active area of the detector. All spheres include a baffle between the 0° and 90° ports, which prevents direct illumination from the light source to the detector port. It is replacing 819D-SL-3.3.
Integrating Sphere for Diverging Beams
The 819D-SL modular integrating sphere bodies feature three ports located at 0 and 90 degrees, and at the north pole. The new 819D-IS series, which will replace the 819D-SL series, has a port at 180 degrees as well but is plugged. The baffle is located between the 0- and the 90-degree ports. We offer a wide variety of integrating sphere accessories that mount to the port frames, allowing the sphere to be customized for multiple applications.
Divergent Beam Integrating Sphere Applications
The 819D-IS series spheres are configured to be suitable for a divergent beam measurement. A typical configuration has the source beam entering through the 0° port with a baffled detector mounted on the 90° port. Common applications include measuring power of divergent light sources such as laser diodes, lensed LEDs, lensed lamps and lensed fiber. For more details about these applications, please see our Integrating Sphere Fundamentals and Applications tutorial.
PTFE Sphere Material for Demanding Applications
Hydrophobic, chemically inert and thermally stable to 350°C, Optical PTFE based integrating spheres can be used in more demanding environments, including underwater and high or low temperature processes. At the same time, reflectance exceeding 95% from 250–2500 nm, 98% from 310–2100 nm, and 99% from 400–1500 nm make them ideal for even the most demanding measurements from the ultraviolet to the near infrared.
Specifications
- TypeIntegrating Sphere
- Detector TypeDiverging Beam Integrating Sphere
- Spectral Range250 nm to 2.4 µm
- Sphere Size3.3 in.
- Sphere MaterialPTFE
- North Pole Port Size1.0 in.
- 0 Degree Port Size1.5 in. (w/
) - 90 Degree Port Size1.0 in.
- 180 Degree Port Size1.0 in.
Resources & Downloads
Literature
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819M-PP-SL-1.5Port Plug, 1.5 in. Port, Spectralon, 819C and 819D Spheres | |||||
![]() | 819M-SAM-1.0Sample Holder, 1 in. Port, External Mounting, 819C and 819D Spheres | In Stock | ||||
![]() | 819M-PP-SF-1.5Port Plug, 1.5 in. Port, Spectraflect, 819C and 819D Spheres | In Stock | ||||
![]() | M-SA2-06x06-DOptical Breadboard Plate, Solid Aluminum, 150 x 150 mm, M6, Double Density | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-06x06-DOptical Breadboard Plate, Solid Aluminum, 6 x 6 in., 1/4-20, Double Density | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819D-IS-2Integrating Sphere, 4-Port, 2 in. Diameter, PTFE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819D-SF-4Integrating Sphere, 3-Port, 4 in. Diameter, Barium Sulfate, Port Frame Reducer Included | 2 Weeks | ||||
![]() | 819D-SF-6Integrating Sphere, 3-Port, 6 in. Diameter, Barium Sulfate, Port Frame Reducer Included | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819M-PP-1.0Port Plug, 1.0 in. Port, Spectralon, 819C and 819D Spheres | In Stock | ||||
![]() | 819M-SMA-1.0V2Fiber Adaptor, SMA, 1 inch, Flat Black, 819 Series | In Stock |













