Integrating Sphere, 4-Port, 3.3 in. Diameter, PTFE, 1.5 in. Port Plug Included

The 819C-IS-3.3 Integrating Sphere is a 3.3 inch, Optical PTFE coated, 4-port integrating sphere. Its damage threshold is 5.0 J/cm2. A 1.5 inch port plug
Specifications
- TypeIntegrating Sphere
- Detector TypeCollimated Beam Integrating Sphere
- Spectral Range250 nm to 2.5 µm
- Sphere Size3.3 in.
- Sphere MaterialPTFE
- North Pole Port Size1.0 in.
- 0 Degree Port Size1.5 in. (w/
) - 90 Degree Port Size1.0 in.
- 180 Degree Port Size1.0 in.
Resources & Downloads
Literature
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819M-SAM-1.0Sample Holder, 1 in. Port, External Mounting, 819C and 819D Spheres | In Stock | ||||
![]() | M-SA2-06x06-DOptical Breadboard Plate, Solid Aluminum, 150 x 150 mm, M6, Double Density | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-06x06-DOptical Breadboard Plate, Solid Aluminum, 6 x 6 in., 1/4-20, Double Density | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Sparepart
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819M-PP-SL-1.5Port Plug, 1.5 in. Port, Spectralon, 819C and 819D Spheres |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819M-PP-1.0Port Plug, 1.0 in. Port, Spectralon, 819C and 819D Spheres | In Stock | ||||
![]() | 819M-SMA-1.0V2Fiber Adaptor, SMA, 1 inch, Flat Black, 819 Series | In Stock |








