Integrating Sphere Detector, Collimated Beam, 3.3 in., 800-1650 nm

The 819C-IG-3.3-CAL2 is a NIST traceable calibrated integrating sphere detector using a 3.3 inch integrating sphere with a high performance InGaAs photodetector. The input port size is 1.0 in. diameter and the wavelength range is 800-1650 nm. It comes with an SMA fiber optic connector on the North pole as a standard feature allowing a small amount of light pickoff for wavelength measurement or any further analysis without affecting the overall system calibration. Note that the system calibration is no longer valid if any component is changed from the original calibrated configuration. For a very high power level, elevated temperature of the integrating sphere system can affect the measurement accuracy so the sphere must be temperature controlled.
Specifications
- TypeSphere Sensor
- Detector TypeCollimated Beam Integrating Sphere
- Detector InputFree Space
- Fiber-Optic ConnectorSMA on the north pole
- Detector MaterialIndium Gallium Arsenide
- Spectral Range800 - 1650 nm
- Sensor SizeØ3 mm
- AttenuatorOD1, Built-in
- Maximum Measurable Power15 W
- Minimum Measurable Power10 nW
- Maximum Measurable Power Benchtop Meter15 W
- Maximum Measurable Power Handheld Meter15 W
- Maximum Measurable Power Without Attenuator3 W
- Calibration ModuleDB15 Connector Pigtail
- Calibration Uncertainty2.4% (900-1430 nm)
2.6% (1430-1600 nm) - Linearity±1 %
- Sphere Size3.3 in.
- Sphere MaterialPTFE
- Input Port Size1.0 in.
- Connector TypeDB15
- Cable Length2 m
Resources & Downloads
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SA2-06x06-DOptical Breadboard Plate, Solid Aluminum, 150 x 150 mm, M6, Double Density | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-3Optical Post Holder, No Slip, 3.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-06x06-DOptical Breadboard Plate, Solid Aluminum, 6 x 6 in., 1/4-20, Double Density | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819C-IG-2-CAL2Integrating Sphere Detector, Collimated Beam, 2.0 in., 800-1650 nm | 7 Weeks |
Compatible Power Meters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1938-RAdvanced Optical Power & Meter, Benchtop, Single Channel | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1919-ROptical Power Meter, Handheld, High Performance | 5 Weeks | ||||
![]() | 843-ROptical power meter, economical, handheld, laser power and energy | In Stock | ||||
![]() | 843-R-USBOptical Power Meter, Economical Handheld, Laser Power & Energy | In Stock | ||||
![]() | 844-PE-USBVirtual Power Meter, Optical Power and Energy, USB | In Stock | ||||
![]() | 845-PE-RSVirtual Power Meter, RS232 | In Stock |









