Power Detector, Wand-Style, Silicon, 400-1100 nm, OD3 Attenuator, DB15

The 818-ST2/DB is a newly redesigned thin-profile, wand detector with a sturdy metal housing. Incorporating a large area 10 mm X 10 mm Si photodiode, this slim optical sensor is ideal for laser and other optical power measurements in tight locations with busy setups. It even provides a built-in calibrated OD3 attenuator at the flick of a button. The DB15 calibration module is detachable from the BNC connector, allowing interfacing with Newport meters, an oscilloscope, or a current meter as well. The 818-ST/DB photodetector is supplied with a NIST traced calibration report that details individual detector responsivity from 400-1100 nm measured with and without attenuator. Includes a BNC to DB15 calibration module. For the 3D model, check 918D-ST-SL.
Note that Models 818-ST2 and 818-ST2/CM are no longer available for purchase.
Resources & Downloads
Literature
Wand_Detectors_Datasheet(1.5 MB, PDF)
2D Product Drawings
818-ST2 Drawing(101 kB, PDF)
Manuals
Other
818-ST2/DB RoHS Certificate(253.1 kB, PDF) 818-ST2 RoHS Certificate(280.4 kB, PDF) 818 Series EU27 Declaration of Conformity(208 kB, PDF)
Technical Notes
Related Products
Compatible Power Meters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1938-RAdvanced Optical Power & Meter, Benchtop, Single Channel | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1919-ROptical Power Meter, Handheld, High Performance | In Stock | ||||
![]() | 843-ROptical power meter, economical, handheld, laser power and energy | In Stock | ||||
![]() | 843-R-USBOptical Power Meter, Economical Handheld, Laser Power & Energy | In Stock | ||||
![]() | 844-PE-USBVirtual Power Meter, Optical Power and Energy, USB | 6 Weeks | ||||
![]() | 845-PE-RSVirtual Power Meter, RS232 | In Stock |










