New 918D-SL-OD1R Optical Power Detector, Silicon, 400-1100 nm, OD1 Attenuator

  • Detector Type
    Post Mounted
  • Detector Input
    Free Space
  • Detector Material
    Silicon
  • Spectral Range
    400 - 1100 nm
  • Sensor Size
    Ø11.3 mm
  • Attenuator
    OD1, Built-in
  • Maximum Measurable Power
    40 mW
  • Minimum Measurable Power
    20 pW
  • Maximum Measurable Power Benchtop Meter
    40 mW
  • Maximum Measurable Power Handheld Meter
    25 mW
  • Maximum Measurable Power Without Attenuator
    4 mW with 1830-R and 1936-R, 2.5 mW with 843-R, 1919-R, and 841-PE-USB
  • Maximum Power Density
    30 W/cm2
  • Maximum Power Density without Attenuator
    3 W/cm2
  • Maximum Pulse Energy Without Attenuator
    5 nJ
  • Maximum Pulse Energy
    50 nJ
  • Calibration Module
    DB15 Connector Pigtail
  • Calibration Uncertainty without Attenuator
    ±1% @ 400-940 nm ±4% @ 941-1100 nm
  • Calibration Uncertainty With Attenuator
    ±1% @ 400-940 nm ±4% @ 941-1100 nm
  • Linearity
    ±0.5 %
  • Uniformity
    ±2 %
  • Rise Time
    ≤2 µs
  • Clear Aperture
    Ø10.3 mm
  • Connector Type
    DB15
  • Cable Length
    2 m
  • Operating Temperature Range
    5 to 50°C
  • Operating Humidity
    <70% RH
  • RoHS
    Compliant