Sorry, this product is no longer offered for sale.

Optical Fiber, Solarization Resistant, 600 µm Core, 1 m, 180-1100 nm

Technical Specs

  • Type
    Solarization Resistant Fiber
  • Core Diameter
    600 µm
  • Cladding Diameter
    660 µm  
  • Transmittance Range
    180 - 1100 nm
  • Fiber Length
    1 m  
  • Fiber Connector
    SMA
  • Fiber Material
    Silica Core, Doped Silica Clad
  • Minimum Bend Radius
    34.73 mm