Fiber Optic Cable, UV-VIS, 400 µm Core, 500 µm Clad, 2m Length, SMA

  • Type
    UV-VIS Large Core Fiber
  • Core Diameter
    400 µm
  • Cladding Diameter
    500 µm  
  • Numerical Aperture
    0.22
  • Transmittance Range
    250 - 1150 nm
  • Fiber Length
    2 m  
  • Fiber Connector
    SMA
  • Cable Diameter
    4.8 mm  
  • Minimum Bend Radius
    100 mm