Diffraction Grating Assembly, Triple, 975 nm blaze, 350-1400 nm

  • Type
    Ruled
  • Grooves per mm
    1200  
  • Blaze Wavelength
    975 nm
  • Primary Wavelength Region
    350 to 1400 nm
  • Peak Efficiency
    73%
  • Reciprocal Dispersion
    3.1 nm/mm  
  • Coating Type
    AlMgF2 broadband reflective
  • Multichannel Array Bandpass
    79 nm  
  • Grating Mount
    Triple