CS260B Grating, Ruled, 1200 lines/mm, 500 nm blaze, 320-1100 nm range

Specifications

  • Type
    Ruled
  • Grooves per mm
    1200
  • Blaze Wavelength
    500 nm
  • Primary Wavelength Region
    320-1100 nm
  • Peak Efficiency
    85%
  • Reciprocal Dispersion
    3.2 nm/mm
  • Resolution
    0.25 nm
  • Coating Type
    AlMgF2 broadband reflective
  • Grating Mount
    Dual or Quad
undefined

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
CS260B 1/4 m Configured MonochromatorCS260B 1/4 m Configured MonochromatorsCS260B 1/4 m Configured Monochromators