Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Diffraction Grating Assembly, Triple, 500 nm blaze, 300-1100 nm

Specifications

  • Type
    Ruled
  • Grooves per mm
    1200  
  • Blaze Wavelength
    500 nm
  • Primary Wavelength Region
    300 to 1100 nm
  • Peak Efficiency
    73%
  • Reciprocal Dispersion
    3.2 nm/mm  
  • Coating Type
    AlMgF2 broadband reflective
  • Multichannel Array Bandpass
    81 nm  
  • Grating Mount
    Triple