MS257 Grating, Ruled, 1200 lines/mm, 500 nm blaze, 300-1100 nm range

  • Type
    Ruled
  • Grooves per mm
    1200  
  • Blaze Wavelength
    500 nm
  • Primary Wavelength Region
    300-1100 nm
  • Peak Efficiency
    73%
  • Reciprocal Dispersion
    3.2 nm/mm