Sorry, this product is no longer offered for sale.

Beam Splitting Module, Post Mounted

Technical Specs

  • Type
    Beam Splitting Module
  • Thread Type
    1/4-20
  • Wavelength Range
    250 - 2500 nm
  • Transmission
    30% nominal
  • Reflectivity
    30% nominal
  • Ports
    0, 90, 180, 270°