Sorry, this product is no longer offered for sale.

1/4 m Imaging Spectrograph, MS257 Series, RS-232 and USB

Technical Specs

  • Resolution
    0.10 nm
  • Output Ports
    2  
  • Output Focal Length
    257 mm  
  • Input Focal Length
    220 mm  
  • Wavelength Selection Method
    Motorized
  • Wavelength Accuracy
    ±0.1 µm
  • Wavelength Precision
    0.015 nm  
  • F/#
    F/3.9
  • Light Leakage
    0.03%
  • Number of Gratings Supported
    4  
  • Array Bandpass
    81