MS257 Grating, Ruled, 150 lines/mm, 775 nm blaze, 425-1750 nm range

  • Type
    Ruled
  • Grooves per mm
    150  
  • Blaze Wavelength
    775 nm
  • Primary Wavelength Region
    425-1750 nm
  • Peak Efficiency
    80%
  • Reciprocal Dispersion
    25.6 nm/mm  
  • Multichannel Array Bandpass
    650 nm