MS257 Grating, Ruled, 600 lines/mm, 1325 nm blaze, 875 -2200 nm range

  • Type
    Ruled
  • Grooves per mm
    600  
  • Blaze Wavelength
    1325 nm
  • Primary Wavelength Region
    875-2200 nm
  • Peak Efficiency
    85%
  • Reciprocal Dispersion
    6.5 nm/mm  
  • Multichannel Array Bandpass
    155 nm