MS257 Grating, Ruled, 150 lines/mm, 3500 nm blaze, 2500-11000 nm range

  • Type
    Ruled
  • Grooves per mm
    150  
  • Blaze Wavelength
    3500 nm
  • Primary Wavelength Region
    2500-11000 nm
  • Peak Efficiency
    88%
  • Reciprocal Dispersion
    25.8 nm/mm  
  • Multichannel Array Bandpass
    655 nm