MS257 Grating, Ruled, 600 lines/mm, 370 nm blaze, 270-1000 nm range

  • Type
    Ruled
  • Grooves per mm
    600  
  • Blaze Wavelength
    370 nm
  • Primary Wavelength Region
    270-1000 nm
  • Peak Efficiency
    75%
  • Reciprocal Dispersion
    6.5 nm/mm  
  • Multichannel Array Bandpass
    165 nm