MS257 Grating, Ruled, 600 lines/mm, 225 nm blaze, 200-400 nm range

Factory grating replacement services are no longer available for the MS257 series, contact your Newport sales representative for details.
The 77743 Grating Assembly is for use with the Oriel® MS257™ monochromator and imaging spectrograph. This grating is installed by Newport onto either the 77706 Single Grating Mount or 77708 Multiple Grating Mount that can hold up to four gratings (ordered separately). The grating efficiency exceeds 20% over its entire operating range, with a peak efficiency of 60% at its blaze wavelength.
Specifications
- TypeRuled
- Grooves per mm600
- Blaze Wavelength225 nm
- Primary Wavelength Region200-400 nm
- Peak Efficiency60%
- Reciprocal Dispersion6.4 nm/mm
- Multichannel Array Bandpass163 nm
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77741MS257 Grating, Holographic, 1200 lines/mm, 240 nm blaze, 200-600 nm | 6 Weeks | ||||
![]() | 77742MS257 Grating, Ruled, 1200 lines/mm, 360 nm blaze, 200-1400 nm range | In Stock | ||||
![]() | 77740MS257 Grating, Ruled, 2400 lines/mm, 275 nm blaze, 200-700 nm range | 6 Weeks | ||||
![]() | 77745MS257 Grating, Ruled, 600 lines/mm, 1000 nm blaze, 650-2200 nm range | 2 Weeks | ||||
![]() | 77748MS257 Grating, Ruled, 300 lines/mm, 1700 nm blaze, 1100-2400 nm range | 4 Weeks | ||||
![]() | 77753MS257 Grating, Holographic, 1800 lines/mm, 560 nm blaze, 320-925 nm | 6 Weeks | ||||
![]() | 77752MS257 Grating, Ruled, 1200 lines/mm, 750 nm blaze, 475-1400 nm range | 6 Weeks | ||||
![]() | 77751MS257 Grating, Ruled, 75 lines/mm, 7 um blaze, 4.5-20 um range | 6 Weeks | ||||
![]() | 77768MS257 Grating, Ruled, 600 lines/mm, 1325 nm blaze, 875 -2200 nm range | In Stock | ||||
![]() | 77750MS257 Grating, Ruled, 150 lines/mm, 3500 nm blaze, 2500-11000 nm range | In Stock | ||||
![]() | 77744MS257 Grating, Ruled, 600 lines/mm, 370 nm blaze, 270-1000 nm range | 6 Weeks | ||||
![]() | 77749MS257 Grating, Ruled, 200 lines/mm, 950 nm blaze, 580-1900 nm range | 6 Weeks | ||||
![]() | 77773MS257 Grating, Ruled, 150 lines/mm, 775 nm blaze, 425-1750 nm range | 6 Weeks | ||||
![]() | 77772MS257 Grating, Ruled, 150 lines/mm, 300 nm blaze, 200-650 nm range | 6 Weeks | ||||
![]() | 77767MS257 Grating, Ruled, 600 lines/mm, 1350 nm blaze, 800-1900 nm range | 6 Weeks | ||||
![]() | 77774MS257 Grating, Ruled, 150 lines/mm, 2500 nm blaze, 2500-3250 nm range | 6 Weeks | ||||
![]() | 77770MS257 Grating, Ruled, 300 lines/mm, 950 nm blaze, 625-2000 nm range | 6 Weeks |




