Sorry, this product is no longer offered for sale.

MS257 Filter Wheel, Flange Mount, Motorized

  • Type
    Motorized Filter Wheel
  • Filter Diameter
    1 in. [25.4 mm]
  • Maximum Thickness
    0.4 in. [10 mm]
  • Number of Filters
    5
  • Filter Index Time
    1 s
  • Clear Aperture
    22 mm
  • Filter Size Circular or Square
    Circular