Sorry, this product is no longer offered for sale.

Fiber Optic Bundle, Trifurcated, Glass, 0.56 NA

Technical Specs

  • Type
    Trifurcated Fiber Bundle
  • Core Diameter
    5.5 mm (common), 7.9 mm (legs)
  • Numerical Aperture
    0.56  
  • Transmittance Range
    400 - 2000 nm
  • Fiber Length
    36 in.  
  • Fiber Connector
    11 mm Ferrule
  • Acceptance Cone, 2a
    68°
  • Fiber Material
    Glass