Sorry, this product is no longer offered for sale.

Spectrograph, 1/8 m, Grating and Slit Ordered Separately, MS125

Technical Specs

  • Wavelength Range
    180 nm to 24 µm
  • Resolution
    0.22 nm
  • Output Focal Length
    120 mm  
  • Wavelength Selection Method
    Manual
  • Wavelength Accuracy
    1 nm
  • F/#
    F/3.7
  • Usable Wavelength Range
    180 nm to 24 µm with interchangeable grating
  • Number of Gratings Supported
    1  
  • Weight
    1.5 kg  

Related Products