Sorry, this product is no longer offered for sale. The recommended replacement product is 77250B-FH.

1/8 m Monochromator, Hand Operated, Fixed Slit Assembly

Technical Specs

  • Focal Length
    125 mm
  • Slits
    Fixed Slit Holders
  • Wavelength Accuracy
    1 nm
  • Stray Light
    0.03 %
  • F/#
    F/3.7
  • Number of Gratings Supported
    1
  • Wavelength Selection Method
    Manual
  • Weight
    1.8 kg