Sorry, this product is no longer offered for sale.

IR Fiber Cable, Chalcogenide Glass, 500 µm Core, 0.32 NA, 1 m, SMA

Technical Specs

  • Type
    Infrared Fiber
  • Core Diameter
    500 µm
  • Cladding Diameter
    550 µm  
  • Numerical Aperture
    0.32  
  • Transmittance Range
    2 - 6 µm
  • Fiber Length
    1 m  
  • Fiber Connector
    SMA
  • Fiber Material
    Chalcogenide Glass
  • Minimum Bend Radius
    50 mm  
  • Operating Temperature Range
    max 96˚C