This product is only available on www.mks.com

Absolute Pressure Transducer, 3000 Torr, 4 VCR-M, 0-10 VDC, HD DB15

  • Type
    Pressure Transducer
  • Measurement Type
    Absolute
  • Full Scale Pressure Range
    3000 Torr
  • Accuracy
    1.0% of Reading
  • Resolution
    0.01% of Full Scale
  • Zero Temperature Coefficient
    0.02% of Full Scale/°C
  • Span Temperature Coefficient
    0.04% of Reading/°C
  • Operating Temperature Range
    0 - 50°C
  • Volume
    4.9 cc
  • Overpressure Limit
    6,000 psia
  • Burst Pressure
    15,000 psia
  • Exposed Materials
    Inconel and 316L stainless steel
  • Response Time
    <20 msec
  • Power Requirements
    13 - 32 VDC
  • Analog Output
    0 - 10 VDC
  • Electrical Connector
    15-pin male high density D-sub
  • Fitting Type
    4 VCR male
  • CE Certified
    Yes