Absolute Pressure Transducer, 3000 psia, 4 VCR-F, 0-5 VDC, DB9

Technical Specs

  • Type
    Pressure Transducer
  • Measurement Type
    Absolute
  • Full Scale Pressure Range
    3000 psia
  • Accuracy
    1.0% of Reading
  • Resolution
    0.01% of Full Scale
  • Zero Temperature Coefficient
    0.02% of Full Scale/°C
  • Span Temperature Coefficient
    0.04% of Reading/°C
  • Operating Temperature Range
    0 - 50°C
  • Volume
    4.9 cc
  • Overpressure Limit
    6,000 psia
  • Burst Pressure
    15,000 psia
  • Exposed Materials
    Inconel and 316L stainless steel
  • Response Time
    <20 msec
  • Power Requirements
    13 - 32 VDC
  • Analog Output
    0 - 5 VDC
  • Electrical Connector
    9-pin male D subminiature
  • Fitting Type
    4 VCR female
  • CE Certified
    Yes