Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Diffraction Grating Assembly, Double, 4000 nm blaze, 2500-12000 nm

Specifications

  • Type
    Ruled
  • Grooves per mm
    150  
  • Blaze Wavelength
    4000 nm
  • Primary Wavelength Region
    2500 to 12000 nm
  • Peak Efficiency
    88%
  • Reciprocal Dispersion
    25.8 nm/mm  
  • Coating Type
    AlMgF2 broadband reflective
  • Multichannel Array Bandpass
    655 nm  
  • Grating Mount
    Double